January 19, 2009
Cube67 is a modular and flexible field bus automation system. A newly developed extension module provides more power to the bus system to assist in the operation of high power demand valves and other devices.
With 16 multifunctional 1.6 A input or output points and an additional 16 output points with up to 2A each, it is perfectly suited for applications like hydraulic valve management. Thanks to the increased power and the dual configuration options of the ports, double valves can be conveniently connected to one port on the module.
This I/O module processes up to 32 signals in a compact and robust package allowing for flexibility in circuit design and expansion. Two separate load voltage circuits with up to 9 A can be realized via every 7/8” connector. Thus, four voltage circuits with 9A each can be realized within this single module. As the I/O module is designed as an extension module, the system can be directly connected to additional modules allowing for increased I/O management under one bus node.