You are here: Home / News / The latest news / Exact8 with M12
THE LATEST NEWS

TREE - Ethernet Switch Connectivity

August 21, 2009

Switches TREE
------------
Eight in one!
---
The focus is on cost-efficiency: The Tree Ehternet switch series can combine up to eight Ethernet terminal devices in one single, compact device.
Murrelektronik’s switches are suitable for both fast Ethernet and for networks with lower transfer rates. The RJ45 ports support data transfer rates of 10 or 100 Mbit/s. The transfers are automatically detected via an auto-negotiation function.

Thanks to an autocrossing capacity, the interfaces detect which connection cables are connected. This avoids wiring errors. A redundantly structured power supply ensures reliable operations. The biggest advantage of unmanaged switches is that they do not have to be configured; completely different devices can be connected without any problems. Thanks to the Plug & Work technology, the switches can quickly and conveniently be put into operation.

Murrelektronik’s switches are suitable for DIN rail mounting. Featuring a width of only 22.5 mm (with 4 ports) of 45 mm (with 8 ports), they don't require much space. LEDs allow easy visual control for data rates and operating conditions.

Did you know?
We supply a comprehensive range of RJ45 connection cables suitable for the Tree switches series!
---
Eight in one!
---
The Tree switch series combines up to eight Ethernet terminal devices in one single, compact device