You are here: Home / News / The latest news / SVS ECO
THE LATEST NEWS

Connect Valves Cost-Efficiently

May 25, 2010

When controlling valves, cost-efficiency is an important factor. With SVS Eco and SVS Eco LED, Murrelektronik offers field wireable valve connectors with an excellent price/performance ratio.The connectors are available in all standard forms. The green gasket, a distinguishing feature of Murrelektronik's valve connectors, enables visual control and ensures the connections meet the IP65 protection requirements. SVS Eco LED is the perfect choice for applications that require integrated suppression and an LED to switch operations. The connector with LED is available for the voltage ranges of 24, 110, and 230V.