You are here: Home / News / The latest news / Exact12 with M23
THE LATEST NEWS

Exact12 available with M23 connection now

May 25, 2010

The distribution boxes from Murrelektronik's Exact family are completely housed with PUR material. This ensures extremely high resistance to shock and vibration. Exact12 distribution boxes are now available with M23 connection.The M23 connection offers flexibility that is almost as secure as a distribution box with a molded homerun cable. This is one of the many advantages of the new connection type, which is especially appealing, for example, for the automotive industry. Murrelektronik offers a wide range of distribution boxes and fieldbus modules with M23 connection. The Exact12 modules are available in various M23 versions: with four and eight sockets and with 12 pole and 19 pole M23 connection. One or two signals per port can be transferred, depending on the number of pins (four or five) on the M12 sockets of the distribution boxes. The LED signal of pin 2 is always white, as it is the standard for Exact12. This makes it possible to identify the channels even from a distance.Adding to the Exact12 distributors and Exact8 version that are available for installations with limited space, all distribution boxes of the Exact family are completely encapsulated with PUR. This is new in the field of distribution boxes and it makes the distributors very durable and thus suitable for a great number of indoor applications.