Murrelektronik

You are here: Home / News / Product News / Detail page

Product news

Dec 13, 2011

MICO Basic

As early as necessary, as late as possible - MICO Basic features intelligent switch off characteristics!

Murrelektronik's MICO Basic modules are suitable for any application that requires protection of a great number of sensors and actuators with similar demands. The current ranges for the individual circuits are fixed. The compact modules secure either four or eight channels with 2, 4, or 6A. LEDs show the operating conditions of the individual channels and, when blinking, indicate that a maximum load of 90 % is reached. If there is an overload or short circuit, MICO Basic switches the affected channel off and the LED blinks red. A group alarm contact sends the current status to the control.

MICO Basic Features:

• Switch off supported by microprocessor

• Preset current ranges

• 4 channels, width 36 mm

– 4 x 2 A

– 4 x 4 A

– 4 x 6 A

• 8 channels, width 70 mm

– 8 x 2 A

– 8 x 4 A

– 8 x 6 A

• Less space required

• Spring clamp terminals with bridging option on the left side (24V and GND)

• Group alarm contact through digital output

• Maximum capacitive load per channel 20,000 μF

• Labeling options for each channel and for the module

• Blinking green LED when a maximum load of 90 % is reached

• Cascading start of the individual current paths

Newsletter

Sign Up Now

Join our mailing list and get more information about our products and subscribe to our newsletter.

more