You are here: Murrelektronik – stay connected / News / Product News / Detail page

Product news

Oct 09, 2017

Food & Beverage Pro

New M12 Cables that Satisfy all Cleanability Requirements

In areas where components in a system could come into contact with the food being handled, or re-entering the processing operation, the high-quality materials of Murrelektronik’s Food & Beverage Pro cables neither absorb nor contaminate the food being processed. Made of highly-resistant and robust polypropylene and V4A stainless steel (1.4404), the new M12 range satisfies all the latest cleanability requirements set by the EHEDG and FDA.

Murrelektronik’s Food & Beverage Pro cables have an extended temperature range of -40 to +105 °C. The cordsets are also resistant to high-pressure cleaners (protection class IP69K), and feature an ice blue jacket color that helps to identify contamination.

"Our Food & Beverage Pro cables are ideal for use in aseptic areas that require minimal contamination from pathogenic microorganisms.” said Craig Fox, Product Manager – Connectivity, of Murrelektronik. “We’ve gone above and beyond the necessary requirements set by the EHEDG to create a product featuring the unmatched quality that Murrelektronik is known for.”