You are here: Murrelektronik – stay connected / News / Product News / Detail page

Product news

Oct 10, 2017

Diagnostics Made Easy

Cube67 Diagnostic Gateway

Murrelektronik’s Cube67 fieldbus system offers extensive diagnostic options. The new diagnostics gateway allows Plug & Play access to this data via an Ethernet interface. This solution is easy to implement, provides clear instructions in case of failure and allows maximum
availability of machines.

Designers and Engineers are able to use the diagnostic gateway to examine the topology of their Cube67 system and detect faults that may have occurred during installation.

Service personnel are able to quickly identify errors by temporarily integrating the diagnostics gateway into the system. It also provides assistance with completing machine acceptance tests.

Permanent integration of the module allows technicians to troubleshoot remotely. This allows them to react to situations before they become problems. In a best-case scenario, troubleshooting instructions have already been implemented, allowing the service technician to bring the correct parts with him when he comes for the repair.


• Representative data from the Cube67 bus node is transmitted
        - Topology
        - Error Messages
        - System Status
• Automatic topology detection and diagnostics
• Easily installed between the Cube67 bus node and up to four branches of a Cube67 installation
• Backward compatibility with all Cube67 bus nodes
• An internal “Logbook” stores both diagnostic memory and errors
• Protocol independent