Murrelektronik

You are here: Murrelektronik – stay connected / News / Corporate News / Detail page

Product news

Oct 09, 2017

Now Available

Redesigned Deutsch Connectors

Murrelektronik's newly redesigned 2-pole DEUTSCH® connector (MDC06-2S) is an extremely compact connector – only 18mm long when plugged in. The MDC06-2S makes it easier than ever to make connections, especially in confined spaces.

“Our fully molded DEUTSCH® connector is jam-packed with practical features,” said Craig Fox, Product Manager at Murrelektronik. “It’s a truly exceptional solution for both mobile hydraulics and truck building.”

Pre-wired and 100% electrically tested, Murrelektronik's DEUTSCH® connector requires no work to be done in the field, saving time and reducing the risk of wiring errors. It comes equipped with a PUR jacket and molded connection to protect the internal wiring from UV light, oil, water and dirt. The connector also includes strain relief, reducing the risk of failure caused by a wire break, as well as a connection for attaching a conduit retainer.

The DEUTSCH® connectors can be tailor-made to fit your needs, available with your choice of open-ended wires or as a connection cable with a DEUTSCH® connector, Junior Timer, M12 or valve connector on the other end. Lengths from 0.2 up to 1.5m are available in 30cm steps, while longer cables (up to 100m) are available in 50cm steps. All are available for order in single pieces.