Murrelektronik

You are here: Murrelektronik – stay connected / News / Product News / Detail page

Product news

Oct 26, 2018

Expanded Xtreme MDC Connector Lineup

Mobile, Deutsch® Style Connectors for Rugged Environments

Murrelektronik is pleased to announce the expansion of its MDC (mobile, Deutsch® style) connector lineup. The fully potted connector is now available in 2, 3, 4 or 6-pin plugs and sockets with black cable jackets. A 4-pin Y-splitter is also available with either open ends or two 2-pole plugs. “With welded components and a full epoxy seal, our MDC connector is jam-packed with practical features,” said Craig Fox, Product Manager at Murrelektronik. “It’s a truly exceptional solution for both mobile hydraulics and truck building.”

Pre-wired and 100% electrically tested, Murrelektronik's MDC connectors require no work to be done in the field, saving time and reducing the risk of wiring errors. They come equipped with a PUR jacket and molded connection to protect the internal wiring from UV light, oil, water and dirt. The connectors also include strain relief, reducing the risk of failure caused by a wire break, as well as a connection for attaching a conduit retainer.

The MDC connectors can be tailor-made to fit your needs, available with your choice of open-ended wires or as a connection cable with a MDC connector, Junior Timer, M12 or valve connector on the other end. Lengths from 0.2 up to 1.5m are available in 30cm steps, while longer cables (up to 100m) are available in 50cm steps. All are available for order in single pieces.

Downloads