Murrelektronik

You are here: Murrelektronik – stay connected / News / Product News / Detail page

Product news

Nov 08, 2018

Food and Beverage Pro Cables

Now UL Listed

We are pleased to announce our Food & Beverage Pro cables, ideal for use in food processing facilities, are now UL listed.

In areas where components in a system could come into contact with the food being handled, or re-entering the processing operation, the high-quality materials of Murrelektronik’s Food & Beverage Pro cables neither absorb nor contaminate the food being processed. Made of highly-resistant and robust polypropylene and V4A stainless steel (1.4404), the new lineup of M12 cordsets satisfies all the latest cleanability requirements set by the EHEDG and FDA.

Murrelektronik’s Food & Beverage Pro cables have an extended temperature range of -40 to +105 °C. The cordsets are resistant to high-pressure cleaners (IP69K rated) and feature an ice blue jacket color that helps to identify contamination. "Our Food & Beverage Pro cables are ideal for use in aseptic areas that require minimal contamination from pathogenic microorganisms.” said Craig Fox, Product Manager – Connectivity, of Murrelektronik. “We’ve gone above and beyond the necessary requirements set by the EHEDG to create a product featuring the unmatched quality that Murrelektronik is known for.”

Downloads