Murrelektronik

You are here: Murrelektronik – stay connected / News / Product News / Detail page

Product news

May 31, 2019

Cube67

Decentralization at its Best

Murrelektronik’s Cube system is a modular fieldbus system for on-machine installation concepts. With over 100 different modules that are rated from IP20 to IP69k, it’s easy to find the right solution for any application.

The Cube67 system offers a wide range of features including robust, fully-potted housings, multi-functional inputs and outputs, and industry standard (M8, M12, Mini, Sub-D) connections.

Our one-cable-technology transfers both data and power between the I/O modules. Extensive diagnostics make troubleshooting and maintenance easy. IP67 and IP69k rated modules can be installed in the field next to the sensors and actuators reducing the number of terminals in the control cabinet and freeing up space.

Murrelektronik has connections for the most common fieldbus protocols. Select the bus node you need and begin assembling your system. A Cube67 system is also designed with flexibility in mind - simply change the bus node not the system. This makes installation concepts independent of control protocols.

Through simplified design, fast assembly, error-free start up, and maximized system uptime, Cube67 solutions provide a maximum return on investment across the life cycle of a machine.

Downloads