MICO67 | Murrelektronik

MICO67

Decentralized Circuit and Device Protection directly in the field

Protect, distribute, and monitor loads exactly where they occur: directly at the machine. MICO67 combines power distribution and electronic fusing in a robust IP67 module. In the event of a fault, MICO67 reliably shuts down before circuit overload or device damage occur. The integrated total current monitoring keeps track of the total load and reliably protects the module from overload. Thanks to its robust and compact design, MICO67 is designed for reliable use in all industrial applications.

Moving Protection to the Field

With MICO67, you can bring protection directly to the machine and to the load being protected. Instead of centrally protecting long cables, you distribute and protect loads in a decentralized and modular way.

This results in the following advantages:

  • Reduced wiring: more options for more flexible and faster installation

  • Standard-compliant reduction in wire cross-section: saves material, space, and costs

  • More space in the control cabinet: protection and power distribution functions directly in the field

  • Channel-specific shutdown: faults are quickly identified and resolved promptly

Safely handling higher loads

MICO67 uses L-coded M12 connectors for field power supply and load outputs, which support currents of up to 6 A. The integrated total current monitoring keeps track of the total load and reliably protects the module against overload. This makes the system ideally suited for high-performance and robust installations in decentralized machine and plant environments.

  • Decentralized protection to IP67

  • M12 L-coded up to 6 A or M12 A-coded up to 4 A and NEC Class 2*

  • Quick and easy maintenance

  • Diagnostic contact with alarm output and reset input

  • Standard-compliant and easy cross-section reduction in the field

  • Single-channel diagnostics and total current monitoring

To the Online Shop

Career
Join our team!
Newsletter
Always up to date!
Always available!
We're here to answer your questions...