Murrelektronik Introduces Hybrid Safety Device for Ethernet/IP Applications | Murrelektronik

August 12, 2025

Murrelektronik Introduces Hybrid Safety Device for Ethernet/IP Applications

MVK Fusion CIP Safety Combines Discrete I/O, Safety I/O, and IO-Link in One Powerful Device

Murrelektronik, a leading provider of decentralized automation solutions, is expanding its popular MVK line with the launch of the MVK Fusion CIP Safety—a new hybrid I/O device designed specifically for Ethernet/IP applications. This addition brings the proven 3-in-1 functionality of discrete I/O, safety I/O, and IO-Link to automation systems that utilize the Common Industrial Protocol Safety (CIP Safety) standard.

The MVK series simplifies installation by combining standard and safety communication into one device. This significantly reduces the number of modules needed, streamlines system architecture, and saves valuable space—making it an ideal solution for machine builders and system integrators.
 

“With the growing global demand for efficient and flexible safety solutions, expanding MVK to include CIP Safety support was a natural next step,” said Craig Fox, Vice President of Product and Innovation at Murrelektronik. “Now, engineers working with Ethernet/IP can benefit from the same simplicity, space savings, and performance our customers worldwide have come to rely on.”

Built for Real-Time Safety
CIP Safety is a certified extension of the widely used CIP protocol (IEC 61508) that enables the safe transmission of data in real time—without the need for separate safety networks. The new MVK Fusion CIP Safety device supports this functionality, helping engineers easily integrate safety into both new and existing Ethernet/IP systems.

Compact, Rugged, and Easy to Configure
The device features robust M12 L-coded power connectors that offer a high current capacity in a compact form factor—ideal for space-constrained installations. Designed for use in harsh environments, the MVK Fusion CIP Safety is IP67-rated and features a fully encapsulated metal housing, resistant to shock, vibration, and temperatures from -22°F to +140°F (-30°C to +60°C). Configuration is handled directly through the controller’s engineering software—no external tools are needed to transfer the Safety Network Number (SNN) or device settings, minimizing setup time and reducing errors.

Flexible Output Options
The safety output on Port X3 provides unmatched flexibility. It can be configured as two sourcing outputs, one bipolar output, or a combination of both. Each port offers channel-specific customization to suit a variety of application needs, improving overall system flexibility and performance.

Advanced Diagnostics for Reduced Downtime
MVK Fusion CIP Safety provides comprehensive diagnostics by continuously monitoring each channel for conditions such as overload, short circuits, and cable breaks. This proactive approach allows for faster fault detection and resolution, minimizing unplanned downtime.

A Seamless Fit for Ethernet/IP Ecosystems
The MVK Fusion CIP Safety joins Murrelektronik expanding Ethernet/IP product family, which includes the MVK Pro IO-Link Master and high-performance managed switches—providing customers with a complete, future-ready solution for industrial automation.

 

The Latest Company News

The John Henry Foster Company of St. Louis is Murrelektronik's Newest Partner

Murrelektronik, Inc. is proud to announce our partnership with the John Henry Foster Company of St. Louis. Since 1944, the John Henry Foster Company of St. Louis has been helping…

Learn More

We're a Part of the FTE Baggage Innovation Working Group

Murrelektronik is pleased to be a part of the FTE Baggage Innovation Working (BIWG) group. The BIWG brings together the most innovative and progressive baggage supply chain…

Learn More

We've Joined MHEDA!

Material Handling Equipment Distributors Association

Learn More

Career
Join our team!
Newsletter
Always up to date!
Always available!
We're here to answer your questions...