Solutions for All Applications
From our Exact12 family of passive distribution boxes to our Cube fieldbus products, we can accommodate your installation needs.
In many machines or systems, available IO-Link master ports are in short supply and additional master modules incur unnecessary costs and take up space. The...
pure.IO provides the simplest and most effective entry into the world of IO-Link. With its new generation of IO-Link masters and IO-Link I/O modules,...
MVK Fusion CIP Safety greatly simplifies the configuration of safety-related sensors and actuators. Configuration is easily done in the controller...
Compact IO-Link master modules with eight multifunctional master ports are the most intelligent way to connect IO-Link devices. IP67 rated fieldbus modules that...
With Murrelektronik’s IO-Link hubs, you can easily connect multiple digital sensors and actuators to a single IO-Link master port using a standard cordset....
Easily connect analog sensors and actuators to IO-Link masters with Murrelektronik’s IO-Link analog converters. While many sensors and actuators are designed...
Cube20 is a centralized IP20 I/O station with modular function modules and the ability to connect direct to Cube67 modules. The compact modules have a high...
Murrelektronik's modular Cube20S I/O system expands the field-tested Cube family with another IP20 product line with many features. The compact modules are only...
Cube67 is Murrelektronik’s award winning, modular fieldbus system. It can be customized to meet the specific requirements of an installation solution. Cube67 is...
With Impact67, you can implement cost-effective fieldbus solutions with simple, digital signals. The fully potted robust modules are available in a variety of...
Distribution boxes are designed for consistently plugged solutions from the control into the field. They can be easily separated for assembly and transport. ...
Murrelektronik's M8 distribution systems allow for economical installation solutions, even in confined spaces. The 30mm wide components can be installed in many...
The installation solution MASI, the AS-Interface system from Murrelektronik, allows easy and low-cost connection of IO signals to superior control systems. MASI...
IP67 rated fieldbus modules are an important component of machine and system installations. They replace complex parallel wiring, saving space in the cabinet....
Safety is very important in automotive applications. MVK Metal Safety fieldbus modules are a very interesting active safety technology solution. MVK Metal...
Components of machines and installations in the F&B industry have to be easy to clean. This is why Murrelektronik's MVP12 Steel distribution box is made of...