Murrelektronik's MVK Fusion fieldbus module is an opportunity to standardize modular processes, opening the door to a one-module strategy.
The PROFINET/PROFIsafe module unites three basic functions of installation technology:
- Standard digital sensors and actuators
- Safety digital sensors and actuators
- IO-Link
This combination is new and innovative. It enables unique and groundbreaking automation concepts to be realized. Installation becomes simpler and faster.
MVK Fusion makes complex configurations easier because they can be done entirely by the engineering tool in the safety control system. Software developers and electrical engineers no longer need in-depth knowledge of other manufacturers' tools and manuals.
MVK Fusion makes it possible to have fewer fieldbus modules per unit. Some applications might only require a single module. This opens up new opportunities for many automation applications!
What makes the MVK Fusion fieldbus module unique is its variety. It combines three basic functions: standard digital sensors and actuators, safety digital sensors and actuators and IO-Link. MVK Fusion simplifies installation by minimizing the number of modules required.
MVK Fusion integrates all safety aspects into one module: with three safety, two-channel input ports, one safety output port with two safety outputs, and one Class B IO-Link port with safe shutdown. MVK Fusion lets you achieve high safety standards protecting both man and machine.
MVK Fusion makes configuring safety sensors and actuators extremely easy: select the safety function in the safety control system engineering tool, and within a few mouse clicks configuration is done, with no need for additional manufacturer-specific software.
MVK Fusion is excellent for high power applications when reliability cannot be compromised. MVK Fusion is suitable for Conformance Class C (IRT), Shared Device and Netload Class III applications.
A Wide Range of Uses and Comprehensive Diagnostics
- Rugged metal housing, exceptionally resistant to welding sparks
- Integrated web server that stores errors
- Practical rotary switch to sets safety addresses
- Optional heat sink available for extreme temperatures
- Use at altitudes of up to 3,000 meters (10,000 ft.)
- Comprehensive diagnostics detect errors quickly
With our fieldbus module MVK Fusion, we’re advancing the standardization of modular processes for the users. This makes it possible to realize new and groundbreaking concepts for the automation industry.