Machine Vision - Installation Solutions | Murrelektronik

Smart installation solutions

Machine Vision

Our solutions work reliably with cameras from any manufacturer. Decentralized components reduce installation effort and provide maximum performance with minimal cabling. Compact, high-performance systems speed installation, reduce costs, are ready to use, and simplify diagnostics. 

Discover the next level of machine vision installation solutions
>> Schedule appointment now

The Murr IO Blocks provide significant benefits for our customers. Setup is fast and easy – no electrician required – and the built-in status LEDs on every port help users troubleshoot quickly and efficiently.

Bart Stroo, Senior Manager, Product Marketing, Cognex

Up to 30% cost reduction

See an example of how you can save money throughout the process chain. In our example, we use four cameras, a hybrid managed switch, and a power supply right at the machine. Each camera is connected with only two cables (power and communication). Thanks to the decentralized installation solution, significant savings can be achieved at each stage of the process.

BUY NOW

 

Design

Less planning is required to create the circuit diagrams. A circuit diagram for 48 individual wires (12 per camera) for camera power and I/O is no longer required. Instead, design with one pre-assembled connector per camera. There is also no need to plan for 32 wires for Gigabit communication. Again, one standard connector per camera is sufficient. Existing systems can be retrofitted with little planning effort. 

Purchasing

Our standardized connectors are compatible with almost any camera from any manufacturer. The decentralized installation solution eliminates the need for components such as DIN rails, terminal blocks, and control cabinet feedthroughs. This reduces the number of parts and suppliers.

Installation

The four cameras are connected using only eight preassembled connectors. Thanks to the standards, even inexperienced personnel can install the cameras. The standardized components make it easy to add cameras to an existing system. 

Software

Software modules can be used depending on the controller and camera. 

Commissioning

Defined plug-in interfaces facilitate transportation and commissioning at the customer‘s premises. Even inexperienced  personnel can commission the system. The reduced fault rate increases output and accelerates the ROI.

Maintenance

Clear LED indicators allow quick troubleshooting. If a cable breaks, the switch indicates the fault. The cable is replaced and the camera is up and running again. This minimizes system downtime. 

Start saving now with Murrelektronik's next-level machine vision installation solutions

Let's work together to realize your savings potential along the entire process chain

Contact us      BUY NOW

Next-Level Machine Vision Installation Examples

Want to learn more?

DOWNLOAD BROCHURE (PDF)

Change now

Experience simple, fast and reliable installation with our pluggable, decentralized solutions for Machine Vision.

Insert the answer to the math problem at right in the box above.
captcha
* Required Field
Career
Join our team!
Newsletter
Always up to date!
Always available!
We're here to answer your questions...