Smart installation solutions

Our solutions work reliably with cameras from any manufacturer. Decentralized components reduce installation effort and provide maximum performance with minimal cabling. Compact, high-performance systems speed installation, reduce costs, are ready to use, and simplify diagnostics.
Discover the next level of machine vision installation solutions
>> Schedule appointment now
The Murr IO Blocks provide significant benefits for our customers. Setup is fast and easy – no electrician required – and the built-in status LEDs on every port help users troubleshoot quickly and efficiently.
Up to 30% cost reduction
See an example of how you can save money throughout the process chain. In our example, we use four cameras, a hybrid managed switch, and a power supply right at the machine. Each camera is connected with only two cables (power and communication). Thanks to the decentralized installation solution, significant savings can be achieved at each stage of the process.
Start saving now with Murrelektronik's next-level machine vision installation solutions
Let's work together to realize your savings potential along the entire process chain
Next-Level Machine Vision Installation Examples
Inspect
The simplest solution for a single camera: the camera I/O distributor
Container inspection stations are simple visual stations for sorting out defective or contaminated containers. The result is indicated by signal lights on the reading station. Installation in the field is made easier with the I/O distributor. All elements are connected to the camera I/O distributor and supplied with power. This ensures a simple and standardized installation solution, regardless of the camera. Only one M12 connector is required and the time-consuming individual wiring of a 12-pin cable is no longer necessary.
Measure
The lean solution for multiple cameras: the 4-port unmanaged switch
At a reading station, two cameras sort the parcels according to size and space requirements using barcodes and measurements. An unmanaged switch with four ports only transmits read results, not images. The switch and the cameras are powered from a power splitter with 4 NEC Class 2 channels.
Thanks to the daisy chain option, additional identical reading stations can be connected quickly and seamlessly to both devices. The direct mounting of the modules on the machine as well as standardized and pre-assembled connectors enable quick installation and expansion.
Guide
The powerful all-in-one solution: the hybrid managed switch
When controlling a robot, space and weight on the robot arm are limited. The special requirements for torsional strength and bending radii must also be taken into account during planning. The hybrid managed switch offers an efficient and economical complete solution for camera communication and power supply. Several cameras can be connected to one module. The use of standardized connectors per camera facilitates fast and uncomplicated connection.
Identify
Easy to scale: Daisy-chain with the all-in-one solution
The 360° scan of baggage requires an efficient connection of many cameras. The hybrid managed switch enables the installation of up to four cameras per switch, directly on the scan tunnel. The switch supplies the cameras with power, transmits the trigger and encoder signal, for example, and ensures communication. Thanks to the daisy chain option, additional cameras can be connected. Industrial I/O modules enable process visualization from the field to the cloud thanks to their interfaces. This solution reduces the wiring effort, saves space in the control cabinet and demonstrably lowers costs.
Want to learn more?
Change now
Experience simple, fast and reliable installation with our pluggable, decentralized solutions for Machine Vision.