For the next few weeks we are going to be looking at NEC Class 2 and the procudts used in an NEC Class 2 installation. So, let's get started with the basics... What is Class 2, and…
Murrelektronik’s Comlight56 signal lamps use high-powered LEDs to provide clear signals in machines and systems. Thanks to an innovative, prismatic cut on the outer housing, these…
Single Part Number Ordering for Select Frame and Insert Combinations
Murrelektronik is dedicated to providing customers with the superior service, dependable products and savvy solutions they need to rise above their competitors in today’s…
Cube67+ is Murrelektronik's IP67 rated, fully distributed I/O system with proven reliability in industrial applications. Learn more about our award winning fieldbus family in our…
Cube67+ is an IP67 rated, fully distributed I/O system with proven reliability in industrial applications. It can connect up to 32 I/O modules within a 60m range. Cube67+ supports…
Murrelektronik’s unmanaged switches are standard in HandlingTech robot cells
For our last question in this series, we are asking Michael Mowrey, Business Develoment Manager - Ethernet, "How can switches help simplify wiring and reduce assembly time?"