July 21, 2021
Comlight56 - Bright Light, Small Footprint

Murrelektronik’s Comlight56 signal lamps use high-powered LEDs to provide clear signals in machines and systems. Thanks to an innovative, prismatic cut on the outer housing, these compact lights shine brightly.
Comlight56 signal lamps are available with your choice of red, yellow, green, blue and clear dome colors. Integrated buzzers provide an audible signal for applications that need more than just a visual status signal. Capacitive touch sensors can be used to send a direct operator confirmation back to the control system. These functions enable machines and systems to have standard-compliant signaling. Single color Comlights are available with either an M16 thread and spring-loaded terminals or an integrated M12 connection.
The Comlight56 IO-Link version is equipped with an IO-Link interface. These multicolored lights have a matte white surface and can display up to seven different colors thanks to RGB LEDs. Comlight56 IO-Link also offers nine different visual effects. If you need to attract even more attention, choose the version that comes with a buzzer and eight selectable tones. Getting started with these lights is simple - just plug and play! There are no tools or IODD files needed to complete the setup.
Downloads
The Latest Company News
Did you know?
For the last few weeks, we have been looking at some of the great features in our online shop. This last email in the series will take a look at the three different ways you can…
Did you know?
For the next few weeks, we are going to be looking at some of the great features in our online shop. This week we are taking a look at the options you have, besides checking out,…