April 15, 2021
Why Cube67+?

Cube67+ is an IP67 rated, fully distributed I/O system with proven reliability in industrial applications. It can connect up to 32 I/O
modules within a 60m range.
Cube67+ supports multiple protocols including Ethernet/IP, EtherCAT, ProfiBus and ProfiNet. Bus nodes have an integrated Power-T as well as communication switch connections, giving you the ability to daisy chain multiple devices together with other items on the bus network.
Cube67+ has advanced diagnostic functions including pin level LED diagnostics and, with the Ethernet/IP bus node, a built in web
browser function is available for both diagnostics and system overview without the need of a PLC.
Absolute flexibility in system design is achieved with Cube67+. Blending modules between IP67 rated applications and IP20 cabinet solutions allows the user and installer to achieve installation and maintenance in the most efficient ways.
To learn more about these features and more, download our "15 Reasons to Use Cube" info sheet below.
Downloads
The Latest Company News
Did you know?
For the last few weeks, we have been looking at some of the great features in our online shop. This last email in the series will take a look at the three different ways you can…
Did you know?
For the next few weeks, we are going to be looking at some of the great features in our online shop. This week we are taking a look at the options you have, besides checking out,…