3-in-1 functional safety module

Efficient engineering thanks to MVK Fusion CIP Safety
MVK Fusion CIP Safety combines three central functions of installation technology: digital standard sensors and actuators, digital safety-related sensors and actuators and IO-Link. This reduces the number of fieldbus modules required per modular unit, in the best case to just one. Installation is simpler and faster.
Safety configuration with just a few mouse clicks
MVK Fusion CIP Safety greatly simplifies the configuration of safety-related sensors and actuators. Configuration is easily done in the controller manufacturer’s engineering tool.
There is no need for a special manufacturer’s tool to transfer the SNN (Safety Network Number) to a new device. This saves time and reduces stress by eliminating the possibility of incorrect entries.
Robust, fully encapsulated metal housing
Shock and vibration resistant
IP67 RATED
Temperature range from -30 °C to +60 °C
CIP Safety
Certifications: CE, UKCA, UL, TÜV
Art.-No. 55514
Connection options