October 13, 2021
Get to know M12 Power Cables!
Small size, high capacity
Murrelektronik's M12 Power is a compact, powerful connector. They are a safe, pluggable connection for linear drives, stepper motors and for supplying power to fieldbus modules. They are the solution when you need high power density in a compact space. See the features below and check out our video to learn more.
- Up to 630V AC/DC; 16A per pin
- 4 or 5-pole
- Standardized: IEC 61076-2-111
- UL-listed approval (PVVA7)
- IP67 Rated
- Halogen-free PUR overmold
- Suitable for use in the toughest industrial applications
- Integrated vibration protection
The Latest Company News
Did you know?
For the last few weeks, we have been looking at some of the great features in our online shop. This last email in the series will take a look at the three different ways you can…
Did you know?
For the next few weeks, we are going to be looking at some of the great features in our online shop. This week we are taking a look at the options you have, besides checking out,…