MVK Metal Safety
Fieldbus Module for Active Safety Technology
Safety is very important in automotive applications. MVK Metal Safety fieldbus modules are a very interesting active safety technology solution. MVK Metal Safety allows for installations to meet Safety Integrity Level 3 (according to IEC 61508 and IEC 62061) and Performance Level e (according to EN ISO 13849-1). MVK Metal Safety is available with your choice of just inputs or with both inputs and outputs.