MICO Fuse Intelligent Power Distribution | Murrelektronik

MICO Fuse

Intelligent Power Distribution

Effortless Channel Protection

MICO Fuse is the ideal alternative to using individual safety terminals. The compact module features eight sockets for glass tube fuses that can easily be serviced from the front of the module. It protects up to eight channels. The MICO FUSE 24 LED version has additional LEDs that indicate the operating condition of each channel in red and green. A group alarm contact sends the current status to the control. The universal module MICO Fuse 250 covers the complete range from 0 to 250 V AC/DC.

Convenient Monitoring with Glass Tube Fuses

  • 8 output channels accessible from the front
  • Small dimensions save space
  • Common voltage supply for all channels
  • Minimal wiring work
  • Various labeling options
  • Total current up to 40 A
Spring Clamp Terminals
Worldwide Applications
Maintenance-free and vibration resistant

Spring clamp terminals enable installation in the shortest time possible. They are maintenance-free and vibration resistant. Periodic maintenance to retighten screw terminals is no longer required.

Murrelektronik worldwide applications pictogram
Comprehensive approvals

MB Redundancy modules have worldwide approvals. This is very important for companies working internationally.

More Information

Tech Specs and Product Info

Related Products

Career
Join our team!
Newsletter
Always up to date!
Always available!
We're here to answer your questions...