Eco-Rail-2 power supply unit | Murrelektronik

Eco-Rail-2

Power supplies with basic functionality

Focus on the essentials

Eco-Rail-2 power supply units offer manufacturers of machinery and control cabinets the possibility to supply power to their consumers flexibly and economically. These units provide basic functionality and help to monitor the overall costs in the control cabinet.

Available in different power ratings

The Eco-Rail-2 series is available in five units with power ratings from 1.3 to 20 A. The output voltage of the devices can be set from 23 to 28 V to supply the required power to the consumer regardless of the length of the power supply line. Connecting two power supply units in series allows the output voltage to be increased to 48 V.

Eco-Rail-2 stands for

  • Cost efficiency through an excellent price-performance ratio
  • UL approval enables worldwide use
  • Flexibility due to the range of versions and adjustable output voltage
  • Excellent mains failure bridging time of more than 40 milliseconds
  • Practical handling during installation and commissioning

More Information

Tech Specs and Product Info

Related Products

Newsletter
Always up to date!
Always available!
We're here to answer your questions...