Relays with maximum functionality | Murrelektronik

Relays/Safety Relays

Incredibly Versatile

Twice As Small, Twice As Fast

Relays from Murrelektronik are extremely small but perform the best. Integrated LEDs always show the current switching status. Several labels keep the cabinet organized during operation. Relay modules with pluggable relay components are excellent for applications that switch frequently: When the switching component is worn out it can be replaced without any wiring efforts.

With MIRO SAFE+, Murrelektronik offers safe switching devices for a wide range of safe industrial applications. They are the perfect solution to reach high safety standards – up to performance level e (PLe) according to EN 13849-1. With MIRO SAFE+ you can design many different safety applications like: emergency stops, guard doors, two hand monitoring, light curtains, and safety magnet switch monitoring.

100% Tested Murrelektronik quality

  • Integrated LED display
  • Integrated labeling options
  • Integrated suppression for relays - no external suppressors needed
  • Over 600 models offer the best product range
  • Model with gold contacts switches low currents reliably
  • Potential separation jumpers reduce the wiring efforts
Connection Technology
Worldwide Applications
Variety of Options

Many different connection methods are available including screw terminals, spring clamp terminals or the time saving push-in spring clamp terminals. This variety makes to possible to find the best solution for your application.

Murrelektronik worldwide applications pictogram
Comprehensive approvals

MB Redundancy modules have worldwide approvals. This is very important for companies working internationally.

More Information

Tech Specs and Product Info

Related Products

Newsletter
Always up to date!
Always available!
We're here to answer your questions...