Buffer modules secure power supplies | Murrelektronik

Buffer Modules

A Guarantee for High System Availability

Safe, Intelligent and Cost-Effective

Voltage drops can cause unpleasant effects: interrupt production processes, cause downtime, and require a system resets. They may even cause data loss and machine damage. Murrelektronik's buffer modules protect power supplies by bridging the time without power supply or enabling a controlled shut down of machines connected to a PC.

Always Maintenance-free

  • Buffer time up to 38 seconds under full load
  • Signal contacts give latest status
  • Maximum system uptime
  • Slim design
  • Wide temperature range from -40°C to +60°C
  • LEDs directly on the module
  • cULus listed and GL approvals
  • Product range from 3, 10, 20 and 40 A
Controlled Shut-Down
Ultra Capacitors
Murrelektronik controlled shut down pictogram
Avoid damage to industrial PCs

A controlled shut down of industrial PCs is necessary to avoid data loss and damage to controls, PCs, machines and systems. The necessary software is available in the online shop.

Murrelektronik ultra capacitors pictogram
Maintenance-free for life

Ultra capacitors make buffer modules very cost-effective. They are maintenance-free for life. Expensive service work to change the batteries becomes a thing of the past.

More Information

Tech Specs and Product Info

Related Products

Career
Join our team!
Newsletter
Always up to date!
Always available!
We're here to answer your questions...