IO-Link master: MVK Pro & IMPACT67 Pro | Murrelektronik

MVK Pro and IMPACT67 Pro

Compact IO-Link master modules with eight multifunctional master ports

Murrelektronik's compact IO-Link master modules MVK Pro and IMPACT67 Pro

Compact IO-Link master modules with eight multifunctional master ports are the most intelligent way to connect IO-Link devices. IP67 rated fieldbus modules that can replace complexly wired and expensive terminal boxes are an important component in decentralized instal­lations. Combine these modules with our selection of IO-Link hubs and analog converters to increase your flexibility while minimizing hardware costs.

In addition to pure process data (I/Os), the new Pro modules also provide secondary extended diagnostic data (voltage, current and temperature values) for both the respective ports as well as the entire module. This allows anomalies to be detected and the actual process to be optimized via data analysis. With OPC UA, this can be done without a controller using a standard protocol.

Flexible IO-Link Ports
Global Deployment
IIOT Ready
Maximum Performance
Rugged Housing
User Friendly Standard
IO-Link Class A/B master port – The most flexible port ever
  • 8 × multifunctional IO-Link Class A/B master ports
  • True multifunctional IO-Link master ports: use as in-/output for ClassA/B IO-Link devices, discrete in-/output or analog in-/output through an Analog-IO-Link converter.
  • Intelligent supply voltage switching at pins 2 and 4 – Actuator supply for DOs and sensor supply for DIs
  • Up to 4A per port – Up to 2A each at pins 2 and 4
Global Deployment Guaranteed
  • 2 × D-coded M12, 100Mbps
  • Ethernet/IP. EtherCAT and PROFINET Models
  • Rotary coding switch (for configuration)
  • Automatic, network-wide firmware updates using Murrelektronik’s AutoUpdateX tool
  • IO-Link master with OPC UA server
IIOT Ready
  • Controller-independent access by using OPC UA, MQTT or JSON REST API for configuration data, status information, identification and diagnostic data
  • Simple, seamless integration of sensor data into ERP and MES systems (sensor to cloud functionality)
  • Real time power and data monitoring: current, voltage, temperature and more
  • Perfect for data analytics
Handle Maximum Performance
  • 2 × L-coded M12 ports allow for modules to be daisy chained together
  • 4 (for PROFINET only) and 5-pole options available
  • Up to 2 × 16A current capacity
  • Up to 4A per port (up to 2A each at pins 2 and 4)

Rugged Housing
  • IP65, IP67 Rated
  • Fully potted
  • Designed for harsh industrial environments

* UL in progress

User Friendly Standard
  • Integrated web server for configuration and access to live data and diagnostics
  • Built in “Force Mode” for functional testing without a connected controller
  • Quick and easy set up with IODD on Board (PROFINET models only)
  • Extended channel diagnostics (PROFINET models only)

More Information

Tech Specs and Product Info

Related Products

Hello
Newsletter
Always available!
We're here to answer your questions...