IO-Link hubs: MVP8 & MVP12 | Murrelektronik

MVP8 and MVP12

Extension modules for connecting digital sensors and actuators

Murrelektronik's IO-Link-Hubs MVP8 and MVP12

With Murrelektronik’s IO-Link hubs, you can easily connect multiple digital sensors and actuators to a single IO-Link master port using a standard cordset. These new, multifunctional DIO models with up to 16 channels give you maximum flexibility. When used in combination with Murrelektronik’s IO-Link masters, MVK Pro and IMPACT67 Pro, MVP8 and MVP12 help to minimize machine/system downtimes. Individual channel diagnostics are automatically transmitted to the control system - no configuration required. If an error occurs, only the affected channel of the hub is switched off.

  • Up to 16 multifunctional DIO channels
  • Up to 2A per output
  • M12 and M8 models
  • Maximum channel specific error detection (simple and detailed) in the event of faults
  • Extended channel diagnostics
  • Real time power data monitoring
  • Supports Common Profile Identification and Diagnosis (I&D)
  • Quick and easy changeover to IO-Link via preconfigured, plug & play models or choose a configurable hub.
  • Module ID option for tool change applications.
  • Supports COM3
  • Firmware updates can be performed through IO-Link’s BLOB transfer
  • IP65 and IP67 rated (fully potted plastic housing)

More Information

Tech Specs and Product Info

Related Products

Hello
Newsletter
Always available!
We're here to answer your questions...